IESNA:LM-63-2002
[TEST]P1434091
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9A-727-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 9xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.13A 255.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36674.1
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5585.1 5815.8 5980.5 5972.3 5840.5 5659.3 5222.7 4852.0 4884.9 5140.3 5609.8 6186.5 6903.2 7751.6 9020.2 10272.4 11277.4 12373.0 
13608.6 14630.1 14687.7 14325.3 13353.2 11623.3 8690.7 6400.7 6030.0 4695.5 3196.2 2471.3 1935.9 1383.9 1095.6 865.0 617.8 378.9 
181.2 0.0 
5585.1 5824.0 5988.8 5980.5 5848.7 5667.5 5222.7 4860.2 4884.9 5140.3 5601.6 6170.0 6853.7 7809.3 9193.2 10231.2 11400.9 12389.4 
13600.4 14671.3 14753.7 14391.2 13460.3 11755.1 8797.8 6507.8 6137.1 4884.9 3336.3 2537.2 1960.6 1416.9 1112.1 897.9 675.5 428.4 
197.7 0.0 
5585.1 5799.3 5972.3 5997.0 5889.9 5766.4 5371.0 4983.8 4926.1 5173.3 5568.7 6120.6 6804.3 7644.5 9143.8 10272.4 11400.9 12356.5 
13460.3 14679.5 15066.7 14794.8 14061.7 12587.1 10099.4 7380.9 6927.9 5708.7 4382.4 3146.8 2372.4 1787.6 1334.5 1046.2 807.3 477.8 
230.7 0.0 
5585.1 5791.1 5972.3 6062.9 5988.8 5922.9 5667.5 5247.4 5041.4 5165.0 5519.2 6038.2 6697.2 7496.3 8394.2 9646.3 10890.2 11911.7 
13089.6 14284.1 15182.0 15272.6 14728.9 13649.8 11532.7 8410.7 7891.7 6441.9 5230.9 4143.5 3237.4 2413.6 1779.3 1276.8 972.0 
601.3 255.4 0.0 
5585.1 5807.6 5988.8 6145.3 6194.7 6194.7 6104.1 5815.8 5502.8 5445.1 5684.0 6153.5 6820.8 7628.1 8517.7 9448.6 10634.8 11812.8 
12941.4 14037.0 15132.6 15849.3 15758.6 15058.4 13649.8 10725.4 10033.5 7521.0 5684.0 4596.6 3698.7 2949.1 2388.9 1845.2 1367.5 
972.0 354.2 0.0 
5585.1 5774.6 5964.1 6178.2 6343.0 6450.1 6524.2 6483.0 6318.3 6211.2 6326.5 6672.5 7240.9 8015.2 8946.1 9967.6 10980.8 11903.4 
12859.0 13682.8 14564.2 15577.4 16145.8 16014.0 15190.2 13674.5 13163.8 10478.3 6672.5 4242.4 3262.1 2570.2 1960.6 1532.2 1095.6 
708.4 321.3 0.0 
5585.1 5766.4 5955.8 6203.0 6499.5 6771.4 7002.0 7249.1 7389.2 7479.8 7685.7 8040.0 8567.2 9349.7 10264.1 11244.4 12134.1 12916.7 
13402.7 13822.8 14210.0 14819.6 15898.7 17463.8 18394.7 18575.9 18518.3 17776.9 14580.7 9506.3 5296.8 3385.7 2578.4 1919.4 
1260.4 667.3 263.6 0.0 
5585.1 5733.4 5922.9 6178.2 6499.5 6903.2 7356.2 7858.7 8394.2 8929.6 9341.5 9778.1 10395.9 11129.1 12076.4 12982.6 13814.6 
14341.8 14852.5 15107.9 15379.7 15849.3 16697.7 18057.0 20388.2 22406.4 22472.3 21302.6 18229.9 14679.5 10676.0 6219.4 3393.9 
2240.6 1581.6 1021.5 387.2 0.0 
5585.1 5716.9 5906.4 6170.0 6516.0 6894.9 7364.5 7883.4 8476.6 9077.9 9629.8 10091.1 10692.5 11450.3 12364.7 13262.6 14086.4 
14564.2 15074.9 15363.2 15635.1 16112.9 16944.9 18262.9 20503.5 22422.9 22414.7 21385.0 18361.7 14679.5 10280.6 5980.5 3361.0 
2174.7 1581.6 1046.2 395.4 0.0 
5585.1 5684.0 5873.5 6120.6 6474.8 6870.2 7389.2 8023.5 8806.1 9761.6 10816.0 11969.3 13279.1 14646.6 15890.4 16903.7 17463.8 
17752.2 17884.0 17735.7 17768.6 18089.9 18345.3 18526.5 17546.2 15775.1 15412.7 14341.8 13229.7 10330.0 6128.8 3525.7 2479.5 
1705.2 1285.1 963.8 428.4 0.0 
5585.1 5642.8 5791.1 6038.2 6326.5 6697.2 7183.2 7726.9 8435.4 9283.8 10264.1 11302.1 12554.2 13855.7 15190.2 16368.2 17216.7 
17793.3 18106.4 18172.3 18411.2 18954.9 19589.2 19597.4 18485.3 16953.1 16615.4 14918.4 11903.4 8435.4 5626.3 3756.4 2413.6 
1548.7 1021.5 659.0 271.8 0.0 
5585.1 5634.6 5741.6 5972.3 6235.9 6581.9 6985.5 7471.6 8072.9 8781.3 9687.5 10610.1 11672.8 12702.5 13814.6 14770.1 15437.4 
15758.6 15931.6 15898.7 15989.3 16392.9 16928.4 17027.2 16343.5 15182.0 14951.4 13575.7 11071.4 8369.5 5931.1 3970.6 2496.0 
1524.0 906.1 609.6 222.4 0.0 
5585.1 5618.1 5700.5 5873.5 6087.6 6343.0 6664.3 7043.2 7471.6 7982.3 8575.4 9259.1 9951.1 10610.1 11293.8 11878.7 12216.5 
12200.0 12092.9 11829.3 11623.3 11796.3 12167.0 12422.4 12232.9 11738.7 11606.9 10816.0 9028.5 6796.1 4629.6 2982.0 2125.3 
1515.7 1095.6 741.4 296.6 0.0 
5585.1 5535.7 5519.2 5543.9 5576.9 5560.4 5511.0 5453.3 5354.5 5272.1 5239.2 5255.6 5321.5 5436.9 5642.8 5807.6 5906.4 5848.7 5626.3 
5321.5 4975.5 4679.0 4398.9 4127.1 3772.8 3418.6 3336.3 3047.9 2734.9 2463.1 2224.2 1985.3 1746.4 1466.3 1243.9 988.5 453.1 0.0 
5585.1 5453.3 5305.1 5090.9 4835.5 4555.4 4324.8 4176.5 4110.6 4110.6 4176.5 4258.9 4366.0 4522.5 4637.8 4769.6 4819.0 4802.6 4662.5 
4316.5 3921.1 3550.4 3220.9 2899.7 2611.3 2364.2 2339.5 2207.7 2051.2 1902.9 1754.6 1598.1 1416.9 1202.7 996.8 766.1 313.0 0.0 
5585.1 5362.7 5025.0 4571.9 4176.5 3987.0 3962.3 4036.5 4094.1 4118.8 4127.1 4118.8 4135.3 4118.8 4102.4 4085.9 4028.2 3921.1 3748.1 
3517.5 3204.4 2907.9 2619.6 2380.7 2191.2 2042.9 2010.0 1902.9 1787.6 1664.0 1515.7 1351.0 1169.7 939.1 683.7 436.6 189.5 0.0 
5585.1 5280.3 4761.4 4160.0 3896.4 3937.6 4094.1 4193.0 4234.2 4234.2 4193.0 4135.3 4052.9 3962.3 3879.9 3781.1 3649.3 3484.5 3311.5 
3122.1 2899.7 2685.5 2496.0 2347.7 2207.7 2075.9 2051.2 1902.9 1812.3 1746.4 1721.7 1589.9 1416.9 1128.6 807.3 494.3 296.6 0.0 
5585.1 5198.0 4506.0 3921.1 3863.5 4061.2 4250.6 4357.7 4382.4 4341.2 4250.6 4135.3 4028.2 3912.9 3739.9 3558.7 3385.7 3237.4 3047.9 
2858.5 2685.5 2537.2 2421.9 2323.0 2141.8 2010.0 1993.5 1911.1 1853.5 2026.5 2100.6 1985.3 1804.0 1515.7 1095.6 757.9 568.4 0.0 
5585.1 5132.1 4324.8 3814.0 3929.4 4184.7 4390.7 4497.8 4514.2 4440.1 4308.3 4143.5 3978.8 3789.3 3599.9 3402.2 3188.0 2973.8 2767.9 
2570.2 2421.9 2314.8 2215.9 2042.9 1935.9 1804.0 1787.6 1705.2 1738.1 1977.0 1886.4 1721.7 1532.2 1293.3 972.0 815.5 593.1 0.0 
5585.1 5057.9 4209.4 3781.1 3962.3 4258.9 4481.3 4596.6 4596.6 4514.2 4349.5 4151.8 3937.6 3674.0 3476.3 3270.4 2998.5 2718.4 2512.5 
2364.2 2298.3 2158.3 2034.7 1894.7 1762.9 1631.1 1614.6 1556.9 1680.5 1762.9 1589.9 1383.9 1194.5 955.6 799.1 733.2 444.8 0.0 
5585.1 5074.4 4176.5 3789.3 3995.3 4308.3 4530.7 4629.6 4629.6 4539.0 4366.0 4160.0 3904.7 3575.1 3336.3 3130.3 2809.0 2545.4 2356.0 
2273.6 2183.0 2084.1 1960.6 1837.0 1705.2 1573.4 1556.9 1532.2 1664.0 1614.6 1416.9 1342.7 1210.9 955.6 774.3 642.5 346.0 0.0 
5585.1 5082.6 4110.6 3772.8 4003.5 4300.1 4506.0 4604.9 4596.6 4497.8 4349.5 4151.8 3871.7 3575.1 3336.3 3113.8 2800.8 2529.0 2323.0 
2273.6 2141.8 2059.4 1919.4 1804.0 1672.2 1556.9 1532.2 1515.7 1647.5 1581.6 1383.9 1293.3 1136.8 848.5 724.9 601.3 313.0 0.0 
